MENU
Search
Languages

Sulfur-resistant

Specifications
 
n1916_sulfur_resistant_parts

Sulfurous environments have a negative impact on film resistors by reacting with elements, particularly silver. Sulfide growth can cause resistors to go open circuit. Sulfur-resistant resistors had an approximately 20 times greater operating lifetime than the standard device. With the use of Bourns® sulfur-resistant film resistors and arrays, this corrosion related type of hard failure can be substantially reduced or eliminated, resulting in improved system reliability, performance, robustness and reduction of downtime.

Not Recommended Products marked with this symbol are currently available, although not recommended for new designs. 

Characteristics
Size 01005 to 2512
(0402 to 6431 Metric)
Rated power at 70 °C 0.03 to 2 W
Resistance Range 0.03 Ω to 20 MΩ
Resistance Tolerance 0.5 %, ±1 %, ±5 %
Temperature Coefficient ±100, ±200, ±400 ppm/°C
Operating Temperature Range –55 to +125/155 °C

 

Available features

  • Thin film and thick film
  • Single chip resistors and arrays
  • High power
  • Surge withstand
  • RoHS compliant*
  • Suitable for most types of soldering processes
  • Standard packaging on paper tape and reel
*RoHS Directive 2015/863, Mar 31, 2015 and Annex.

Applications

  • IT industry, server farms, data/storage centers, notebooks and desktop computers
  • Communication base stations
  • Industrial motor controls, pump controls and welding equipment
  • Rubber, paper and oil manufacturing
  • Outdoor and on-road applications, lighting and traffic control
  • Marine, mining, agricultural and winery equipment
Product Series
Collateral
Request Samples
Contact Us
Series Data Sheet Photo Resistance Range Tolerances Temperature Coefficient Power per Resistor MDS Design Files Engineering Buy Now
CRT0402A CRT0402A 10 Ω to 100K Ω 0.1 % to 1 % ±10 to ±50 ppm 0.063 W CRT0402A
Downloads Buy
CRT0603A CRT0603A 10 Ω~511K Ω 0.1 % to 1 % ±10 to ±50 ppm 0.100 W CRT0603A
Downloads Buy
CRT0805A CRT0805A 10 Ω~800K Ω 0.1 % to 1 % ±10 to ±50 ppm 0.125 W CRT0805A
Downloads Buy
CRT1206A CRT1206A 10 Ω~1M Ω 0.1 % to 1 % ±10 to ±50 ppm 0.250 W CRT1206A
Downloads Buy
CAY06-J-AS CAY06-J-AS CAY06-J4AS_part 10 Ω to 1 MΩ 5 % ±200 ppm 0.031 W CAY06-J2AS
CAY06-J4AS
Downloads Buy
CAY10A-AS CAY10A-AS cay10_part 3 Ω to 1 MΩ ±5 % ±250 ppm/°C,
±500 ppm/°C
0.063 W CAY10A-J2AS
CAY10A-J4AS
Downloads Buy
CAY16A-AS CAY16A-AS cay10_part 3 Ω to 1 MΩ ±5 % ±200 ppm/°C,
±400 ppm/°C
0.063 W CAY16A-J4AS
Downloads Buy
CR0201A-AS CR0201A-AS CR0201A-AS_part 1 Ω to 10 MΩ 1 % / 5 % -200 to +600 ppm/±100 ppm/±200 ppm/±400 ppm 0.05 W CR0201A-AS
Downloads Buy
CR0402A-AS CR0402A-AS CR0402A-AS_part 1 Ω to 20 MΩ 1 % / 5 % -200 to +500 ppm/±100 ppm/±200 ppm/±400 ppm 0.063 W CR0402A-AS
Downloads Buy
CR0603A-AS CR0603A-AS CR0603A-AS_part 1 Ω to 20 MΩ 1 % / 5 % ±100 ppm/±200 ppm/±400 ppm 0.1 W CR0603A-AS
Downloads Buy
CR0805A-AS CR0805A-AS CR0805A-AS_part 1 Ω to 20 MΩ 1 % / 5 % ±100 ppm/±200 ppm/±400 ppm 0.125 W CR0805A-AS
Downloads Buy
CR1206A-AS CR1206A-AS CR1206A-AS_part 1 Ω to 20 MΩ 1 % / 5 % ±100 ppm/±200 ppm/±400 ppm 0.25 W CR1206A-AS
Downloads Buy
CR1210A-AS CR1210A-AS CR1210A-AS_part 1 Ω to 20 MΩ 1 % / 5 % ±100 ppm/±200 ppm/±400 ppm 0.33 W CR1210A-AS
Downloads Buy
CR2010A-AS CR2010A-AS CR2010A-AS_part 1 Ω to 20 MΩ 1 % / 5 % ±100 ppm/±200 ppm/±400 ppm 0.5 W CR2010A-AS
Downloads Buy
CR2512A-AS CR2512A-AS CR2512A-AS_part 1 Ω to 20 MΩ 1 % / 5 % ±100 ppm/±200 ppm/±400 ppm 1 W CR2512A-AS
Downloads Buy
CRM0603A CRM0603A CRM-A_part 0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm/±150 ppm/±200 ppm/±250 ppm 0.125 W CRM0603A
Downloads Buy
CRM0805A CRM0805A CRM-A_part 0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm/±150 ppm/±200 ppm 0.25 W CRM0805A
Downloads Buy
CRM1206A CRM1206A CRM-A_part 0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 0.5 W CRM1206A
Downloads Buy
CRM1210A CRM1210A CRM-A_part 0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 0.5 W CRM1210A
Downloads Buy
CRM2010A CRM2010A CRM-A_part 0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 1 W CRM2010A
Downloads Buy
CRM2512A CRM2512A CRM-A_part 0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 2 W CRM2512A
Downloads Buy
CRS0603A CRS0603A CRS-A_part 1 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 0.125 W CRS0603A
Downloads Buy
CRS0805A CRS0805A CRS-A_part 1 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm/±150 ppm/±200 ppm 0.25 W CRS0805A
Downloads Buy
CRS1206A CRS1206A CRS-A_part 1 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 0.5 W CRS1206A
Downloads Buy
CRS1210A CRS1210A CRS-A_part 1 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 0.5 W CRS1210A
Downloads Buy
CRS2010A CRS2010A CRS-A_part 1 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 2 W CRS2010A
Downloads Buy
CRS2512A CRS2512A CRS-A_part 1 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 2 W CRS2512A
Downloads Buy
CMP0603A CMP0603A cmp_part 10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.25 W CMP0603A
Downloads Buy
CMP0805A CMP0805A cmp_part 10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.5 W CMP0805A
Downloads Buy
CMP1206A CMP1206A cmp_part 10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.75 W CMP1206A
Downloads Buy
CMP2010A CMP2010A cmp_part 10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±200 ppm
1 W CMP2010A
Downloads Buy
CMP2512A CMP2512A cmp_part 10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±200 ppm
1.5 W CMP2512A
Downloads Buy
CHP0603A CHP0603A chp_a_part 10 Ω to 1 MΩ 1 % / 5 % ±100 ppm/±200 ppm 0.33 W CHP0603-A
Downloads Buy
CHP0805A CHP0805A chp_a_part 10 Ω to 1 MΩ 1 % / 5 % ±100 ppm/±150 ppm/±200 ppm 0.5 W CHP0805-A
Downloads Buy
CHP1206A CHP1206A chp_a_part 10 Ω to 1 MΩ 1 % / 5 % ±100 ppm/±200 ppm 0.75 W CHP1206-A
Downloads Buy
CHP2512A CHP2512A chp_a_part 10 Ω to 1 MΩ 1 % / 5 % ±100 ppm/±200 ppm 3 W CHP2512-A
Downloads Buy
CRT0402-AS CRT0402-AS CRT-AS_part 49.9 Ω to 332K Ω 0.05 % to 1 % ±10 to ±50 ppm 0.0625 W CRT0402-AS
Downloads Buy
CRT0603-AS CRT0603-AS CRT-AS_part 49.9 Ω to 332K Ω 0.05 % to 1 % ±10 to ±50 ppm 0.100 W CRT0603-AS
Downloads Buy
CRT0805-AS CRT0805-AS CRT-AS_part 10 Ω to 1 MΩ 0.05 % to 1 % ±10 to ±50 ppm 0.125 W CRT0805-AS
Downloads Buy
CRT1206-AS CRT1206-AS CRT-AS_part 10 Ω to 1 MΩ 0.05 % to 1 % ±10 to ±50 ppm 0.250 W CRT1206-AS
Downloads Buy
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
a